Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Plug-in connector sets

Original M8/M12 service packs from Binder directly from stock

In addition to brands such as Harting, TE Intercontec and Molex FCT, we now offer an extensive catalogue programme from Franz Binder GmbH.
This complements our selection in an important industrial area and rounds off our plug-in connector range in the direction of M8 and M12, in order to be able to offer our customers even more service.
With the order-picked service packs from stock, which contain all individual parts, you can quickly and easily carry out your work directly in your facility.
And igus is also happy to offer fully harnessed cables for moving applications according to customer requirements.
 
Typical application areas
measurement and control technology, e.g. inductive sensor, light barrier, sensors and actuators with built-in connector
Tech up

Tech up

  • Reliable connection technology
  • Excellent strain relief
  • Large-area shield connection
  • Simple assembly in tough industrial quality
Cost down

Cost down

  • No minimum order charges or minimum order quantity
  • Reduction in number of suppliers
Proof

Proof

  • All components meet IP67 certification
  • Harnessed by igus = 100% tested
Sustainability

Sustainability

  • Developed and produced according to strict compliance specifications on environmental protection, quality and safety

Product Manager Markus Hüffel will give a short introduction

Expansion of the catalogue product range to include the company Binder GmbH. In this context, we offer ready-to-use service packs in the M8 and M12 area. These are already completely labelled, and can be used immediately for harnessing. 

All details about Binder plug-in connectors at a glance


M8 - A-coded: non-shieldable, screw connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangego to the shop
99 3400 100 03MAT01749453pinSocket3.5-5.0mmorder quantity
99 3379 100 03MAT017120093pinPin3.5-5.0mmorder quantity
99 3376 100 04MAT01749894pinSocket3.5-5.0mmorder quantity
99 3383 100 04MAT01730414pinPin3.5-5.0mmorder quantity

M8 - A-coded: shieldable, screw connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangego to the shop
99 3360 100 03MAT017478283pinSocket4.0-5.5mmorder quantity
99 3361 100 03MAT017159983pinPin4.0-5.5mmorder quantity
99 3362 100 04MAT017432774pinSocket4.0-5.5mmorder quantity
99 3363 100 04MAT017175084pinPin4.0-5.5mmorder quantity
99 3360 300 03MAT017338733pinSocket6.0-8.0mmorder quantity
99 3361 300 03MAT017338743pinPin6.0-8.0mmorder quantity
99 3362 300 03MAT017310114pinSocket6.0-8.0mmorder quantity
99 3363 300 04MAT017300594pinPin6.0-8.0mmorder quantity

7/8" non-shieldable, screw connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangego to the shop
99 2442 21 04MAT017234233+PESocket8.0-10.0mmorder quantity
99 2443 21 04MAT017326633+PEPin8.0-10.0mmorder quantity
99 2444 21 05MAT01718734.4+PESocket8.0-10.0mmorder quantity
99 2445 21 05MAT017225134+PEPin8.0-10.0mmorder quantity

M12 - A-coded: non-shieldable, screw connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangego to the shop
99 0430 07 04MAT017173163pinSocket4.0-6.0mmorder quantity
99 0429 07 04MAT01734903pinPin4.0-6.0mmorder quantity
99 0430 12 04MAT017151454pinSocket6.0-8.0mmorder quantity
99 0429 12 04MAT017105554pinPin6.0-8.0mmorder quantity
99 0436 12 05MAT01756595pinSocket6.0-8.0mmorder quantity
99 0437 12 05MAT017183055pinPin6.0-8.0mmorder quantity
99 0486 12 08MAT01785758pinSocket6.0-8.0mmorder quantity
99 0487 12 08MAT017102198pinPin6.0-8.0mmorder quantity

M12 - A-coded: shieldable, screw connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangego to the shop
99 1430 812 04MAT01718424pinSocket4.0-6.0mmorder quantity
99 1429 812 04MAT01718414pinPin4.0-6.0mmorder quantity
99 1436 812 05MAT01730235pinSocket6.0-8.0mmorder quantity
99 1437 812 05MAT01708805pinPin6.0-8.0mmorder quantity
99 1436 914 05MAT017494905pinSocket8.0-10.0mmorder quantity
99 1437 914 05MAT017494895pinPin8.0-10.0mmorder quantity
99 1486 812 08MAT01762668pinSocket6.0-8.0mmorder quantity
99 1487 812 08MAT01762678pinPin6.0-8.0mmorder quantity
99 1486 914 08MAT017244378pinSocket8.0-10.0mmorder quantity
99 1487 914 08MAT017294978pinPin8.0-10.0mmorder quantity

M12 - A-coded angle sockets: shieldable, screw connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangego to the shop
99 1430 822 04MAT01725234pinSocket6.0-8.0mmorder quantity
99 1429 822 04MAT017257004pinPin6.0-8.0mmorder quantity
99 1436 822 05MAT017175295pinSocket6.0-8.0mmorder quantity
99 1437 822 05MAT017278385pinPin6.0-8.0mmorder quantity

M12 - D-coded: shieldable, screw connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangein the shop
99 3728 810 04MAT017492744pinSocket5.0-8.0mmorder quantity
99 3727 810 04MAT017382814pinPin5.0-8.0mmorder quantity

M12 - X-coded: shieldable, insulation displacement connection

 
Manufacturer part no.igus® Part No.Number of polesContact typeClamping rangego to the shop
99 3788 810 08MAT017465388pinSocket5.0-8.0mmorder quantity
99 3787 810 08MAT017429768pinPin5.0-8.0mmorder quantity

Industrial connector

Plug-in connectors
Buy here

Drive technology

chainflex guarantee
Buy here

Ready-to-connect cables

readycable portfolio
readycable


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH