Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

iglidur® X, plate strips

  • Continuous operating temperatures from -100 to +250°C
  • Extremely high chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • High compressive strength
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
Product description
iglidur® bar stock X

Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Typical application areas  
When to use it?
  • If no suitable dimensions are available in the iglidur® catalogue range
  • When a plastic bar stock with excellent coefficients of wear and friction are required
  • When there is a need for iglidur® plain bearings in special dimensions in small quantities
  • If high compressive strength is required
  • If high flexibility is required
When not to use it?
  • If an appropriate iglidur® standard catalogue bearing is available
  • When an iglidur® plain bearing in special dimensions is required in large quantities
  • When no bar stock made of engineering plastics is required and a bar stock without any tribological properties is sufficient for the application
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH