Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Complete set E4.56 | Travel: 8-24m | Inner height: 56mm

1 complete set consists of:

energy chain of E4.56 series
+ mounting brackets
+ guide trough with glide bar
+ guide trough without glide bar
+ screwdriver
+ separators
+ strain reliefs

* grey-marked products are optional:
+ real-time condition monitoring with smart plastics - i.Sense EC.W
Product description
E4.56 Series energy chains | robust, energy chain with crossbars every link, openable from both sides. More information [3D CAD, technical data, parts list and more]
 
  • Straight run through inner/outer-link design
  • Quiet operation through integrated brake on the radial stop-dogs
  • Very high stability due to the undercut design
  • 15% more tensile strength (compared to the best old E4 series), extended unsupported length through improved stop-dog system and vertical radial stops
  • Optionally with smart plastics - i.Sense EC.W for real-time condition monitoring and service life status display
Further information on E4.56 series

Series E4.56 is suitable for the following types of applications:

Vertical: Hanging applications ≤ 100m, standing applications ≤ 6 m
Horizontal: Unsupported applications ≤ 5m, Gliding applications ≤ 400m
Circular motion: Rotating application possible, if necessary, with rework (mechanical rework is always required from 180° angle of rotation)
Technical data
Accessories
Downloads

Consulting

Photo
Yap Han Song (Denis)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH