Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

User report

Packaging of sterile syringe sets: lubrication-free ball bearings in the insulator

Under cleanroom conditions, Airex relies on lubrication-free and maintenance-free ball and pillow block bearings.

This insulator from the Japanese cleanroom specialist Airex Co. Ltd. is used for sterile packaging of syringe sets. The syringe trays are guided through the insulator on a slightly inclined roller system and ejected again at the end of the decontamination insulator via a mechanism. Due to the cleanroom conditions, the bearings used for the roller system had to be lubrication-free and highly resistant to chemicals. The designer opted for xiros deep groove ball bearings made of xirodur C160 and igubal pillow block bearings.

Profile

Discover all products for the cleanroom
Insulator Syringe sets are packaged in the insulator in a cleanroom environment. The trays are stored on rollers and guided through the insulator. They are supported by lubrication-free xiros ball bearings.

Products used

Problem

The Japanese company Airex Co. Ltd. specialises in the design and construction of cleanroom systems. This also applies to the design of an insulator for sterile packaging of syringe sets. The syringe trays are guided through the insulator on a tilting roller system and can be ejected at the end of the decontamination insulator via a mechanism. Bearing points were sought for both the rollers and the tilting mechanism, which had to fulfil high requirements due to the cleanroom environment. Within the incubator (class A), only bearings that operate without lubricants with low dust generation and have a high chemical resistance can be used. This is the only way to guarantee a long service life even with regular chemical disinfection and sterilisation. At the same time, the bearings must be able to bear high loads without any problems. Together with the up to 80 spray tests, the rack construction can reach a total weight of around 400kg.

Solution

Airex decided to use special xiros deep groove ball bearings made of xirodur C160 material to implement the roller tables in the insulator. The advantage of the ball bearings is their lubrication-free operation due to the material. This ensures maximum cleanliness in the sterile environment. In addition, xirodur C160 is resistant to chemicals and can be used at temperatures from 0°C to +60°C. As the material also has low media absorption, it is often used, e.g. in the vacuum in autoclaves. The special bearings are also used in the food industry, electroplating and the semiconductor industry.
In the insulator, the xiros ball bearings are arranged as staggered rollers at regular intervals to allow the syringe sets to slide maintenance-free. To tilt the tables with the syringes, shafts were also installed at the right and left ends of the insulator, which are supported at both ends by two igubal pillow block bearings. Here, too, the material allows permanent use in the cleanroom environment.
xiros plastic ball bearing in an insulator
xiros ball bearing in insulator
igubal pillow block bearing in insulator
igubal bearing in insulator


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH