Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

All drylin® E drive technology news 2022

drylin® EGW - Endless Gear linear module

... an almost endlessly expandable drive ...

EGW-20120
Tech up:
  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2,000mm
Cost down:
  • Suitable for drylin® W standard rail WS-20
  • Linear carriage with exchange bearing for bearing changes
    directly on the rail
Proof:
  • Load 200N, speed 1m/s, room temperature,
    total stroke length 15,000mm/cycle, tested for 45,000 cycles
Sustainability:
  • 100% lubrication-free through the use of igus®
    high-performance polymers in all bearing points
  • Maintenance-free due to self-lubricating igus®
    high-performance polymers
Learn more


drylin® E linear module with dryspin® lead screw technology

... more dynamic than ever ...

SLW-BB-25120
Tech up:
  • Configurable with seven dryspin® high helix threads
  • Linear carriages available in varying lengths
Cost down:
  • Ready-to-install linear module in the required millimetre-precise length
Proof:
  • dryspin® thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed, 7.6rpm, 50% operating time
  • Result: min. service life of 123,094 double strokes
Sustainability:
  • 100% clean and hygienic operation
Learn more


drylin® E linear system with carriage clamping

... securely positioned ...

Linear system with carriage clamping
Tech up:
  • Clamping directly on the carriage
  • Securing the position especially in vertical
    installation position
     
Cost down:
  • Installation sizes 12, 20, 30 can be supplied ready for immediate installation
    with carriage clamping
Proof:
  • Clamping force depends on the tightening torque of the clamping lever. 
Sustainability:
  • 100% clean and hygienic operation
Learn more


drylin® E narrow XY table

... working surfaces of 200x200mm ...

Narrow XY table for work surfaces of 200x200mm
Tech up:
  • Narrowest XY table in the SLW series with 48 single axis widths
  • Precise carriage monobloc
Cost down:
  • One module for two adjustment directions
  • Individual stroke lengths possible per direction
Proof:
  • dryspin® thread Ds10X12 in SLW-BB-1030: 300N axial force, 150mm stroke length, 0.6m/min feed, 50rpm, 50% operating time
  • Result: min. service life of 125,991 double strokes
Sustainability:
  • Clean sliding elements instead of lubricated metallic balls
Learn more


drylin® E SHT-30 linear module

... more dynamic than ever ...

SHT-30 linear module
Tech up:
  • Configurable with seven dryspin® high helix threads
  • Quiet and low-vibration operation
Cost down:
  • Ready-to-install linear module in the required millimetre-precise length
Proof:
  • dryspin® thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed, 7.6rpm, 50% operating time
  • Result: min. service life of 123,094 double strokes
Sustainability:
  • 100% clean and hygienic operation
Learn more


drylin® E study GRW rack-and-pinion track

... an (almost) endlessly expandable drive ...

Study GRW rack and pinion track
Tech up:
  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2000mm
  • For movements with high dynamics
Cost down:
  • Available ready for installation with motor and control system
  • Efficient use of the carrier linear guide
Proof:
  • Multiple number of drive carriages possible on one profile
  • Multiple stroke expansion subsequently possible
Sustainability:
  • 100% lubrication-free through the use of igus® polymers in the bearing points
Learn more


SLW - narrow & robust actuator

SLW robust & narrow actuator
Tech up:
  • Most compact SLW linear actuator in
    installation size 10
Cost down:
  • Ready for connection up to motor and control system
Proof:
  • 35% installation space saving for system width
    compared to the narrowest version to date
Sustainability:
  • 100% maintenance-free due to self-lubrication
  • Clean and hygienic
Learn more


FDA-compliant toothed belt axis

FDA-compliant toothed belt axis
Tech up:
  • Linear axis compliant with Hygienic Design
  • Bearing points FDA-compliant through iglidur® A160
  • Resistant to corrosion and chemicals
Cost down:
  • Ready-to-connect linear axis
  • Simple cleaning processes
Proof:
  • ZLW-20120-ES, tested service life:
    fill weight 3kg, stroke length 1,000mm, speed
    0.5m/s, acceleration 2.0m/s²; operating time 100%, double strokes 1,443,000
Sustainability:
  • No contamination of production goods
Learn more


Precise & powerful z-axis

Precise & powerful z-axis
Tech up:
  • Robust z-axis for linear robots
  • For loads up to 10kg
Cost down:
  • Ready for connection with motor and control system
Proof:
  • GRR-20120 tested in the laboratory
Sustainability:
  • 100% clean and hygienic
  • 100% maintenance-free due to self-lubricating
    polymers
Learn more



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH