Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

iglidur® i150-BL, filament for 3D printing

  • i150 tribofilament in black colour
  • Great surface finish for demanding visible parts
  • Easy to process on all common 3D printers
  • High abrasion resistance at low surface speeds
 
Material profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
Product description
The material profiles for processing iglidur i150 on the Bambu Lab X1C as well as Prusa 3D printers can be found on this page in the "Downloads" tab.
The material profile for Ultimaker printers is available for download in their Cura marketplace: Go to Ultimaker Marketplace

Here you will find an overview of all the material profiles that we offer for download: Go to printing profiles overview

Fine surfaces and long service life: superior functionality now also in a great look!

 
In response to popular demand, we are now also offering our popular and easy-to-process iglidur i150 tribofilament in a black version. The material impresses with a great surface finish and is therefore also suitable for sophisticated visible parts that are in no way inferior to the familiar iglidur i150 tribofilament.

iglidur i150-BL, like iglidur i150, is characterised by high wear resistance, as the material is enriched with solid lubricants. It can be processed just as easily as standard PLA and PETG filaments. Due to its high wear resistance and good mechanical properties (strength, toughness, layer adhesion), it is an all-rounder material that is suitable for most applications and 3D printers. There are restrictions only in terms of the maximum permanent application temperature of 65°C and for highly dynamic applications.

With the igus bonding agent for tribofilaments, iglidur i150-BL can be processed on standard printing bed surfaces (e.g. glass).
 
Note: Food conformity according to EU 10/2011 only applies to iglidur i150 in white.

When to use it?
  • For applications with low or medium surface speeds (safe up to 0.2 m/s, test for higher speeds)
  • If you are looking for an easy to process tribofilament that can be processed on any 3D printer
  • If you have a 3D printer without a heated print bed
When not to use it?igus Adhesive film for the print bed necessary for non-heated print bed.
Please observe the processing instructions for the iglidur i150-BL 3D print filament in the "Downloads" tab.
Technical data
Accessories
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH