Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Low Cost Automation innovations

... Automation according to application and complexity ...

... custom solutions, highly flexible and modular ...

In accordance with the motto "do more with less" we are expanding our automation range with numerous new solutions, while at the same time enabling users to configure their automation systems as easily as possible.

Build or buy your own robot...
with extensions in our drygear modular gearbox system and integration options to various robot manufacturers.

LCA Highlight 2021: ReBeL modular gearbox system for cobots

Highly modular: drygear gearbox modular system extensions

Developed for your application: all-round robotics solutions

Integrations in MiR, EPSON and UR robots: more working space for your robot

New on RBTX: AGV robots, video consulting & pivoting unit for delta robots
LCA news

Low Cost Automation 2021 highlight: ReBeL gearbox system for cobots

Building your own service robot or buying a finished ReBeL robot

 

    Building your own robot

    • Build service robots yourself with the modular ReBeL gearbox system
    • 25% lighter than conventional strain wave gears thanks to igus® high-performance polymers
    • Start right away with robot kinematics thanks to fully integrated strain wave gears
    • Lightweight, maintenance-free components
       
    More about ReBeL build: modular gearbox system for cobots
    ReBeL gearbox system

    Buying your robot

    • Available from 2022
    • 25-50% lighter than conventional multi-axis robots thanks to igus® high-performance polymers
    • Tested in the Low Cost Automation laboratory
    • Controllable with the igus® Robot Control, one control system for all robots
       
    More about ReBeL buy: multi-axis robots Plug and Play

    drygear® gearbox solutions: you can now build automation solutions even more flexibly

    Infinite combination options thanks to modular components

    drygear® Apiro® iDeas ... individual and modular assemblies

    Apiro ideas
    • Durable, efficient, low clearance, smooth operation
    • Infinite number of possible combinations
    • Individual kinematics can be implemented
    • Fast conversion possible
    • Great product compatibility
    • Worm gears made of tribologically optimised
      igus® high-performance polymers
    • Gearbox performance data determined in comprehensive
      testing

    drygear® strain wave gear output shaft: coupling connection

    Strain_wave_gear_news
    • Strain wave gears made of tribologically optimised igus® high-performance polymers
    • Standard motor option in flange size 17
    • allows connection of various couplings, including shaft couplings, such as elastomer couplings and metal bellows couplings,
    • very easy and completely lubrication-free operation

     

      Especially compact: drygear® planetary gearbox

      Planetary gearbox
      • Flexible use of motors from the drylin® E product range
      • Without lubrication for the planetary gears in the gearbox
      • Lightweight construction (149.1g with a transmission of 4:1) for high energy efficiency
      • Maintenance-free thanks to iglidur polymer gears
      • Uses injection moulded and 3D printed components
      • High efficiency, runs very smoothly

       

        drygear® Apiro: direct connection to drive and lead screw technology output

        drygear® Apiro: direct connection to drive and lead screw technology output
        • Apiro (Greek for "infinite") stands for endless automation combination options
        • Combination and synchronisation with the drylin® drive technology system
        • Set-up instructions including parts list
        • Modular design for manual and motor-operated adjustments
        • Fast conversion possible
        • Simple assembly in seconds without any special tool

         

          Simple, safe cleaning:
          study on drygear® Apiro in hygienic design

          Apiro hygienic design
          • Simple, safe cleaning of cost-efficient iglidur polymer gearboxes thanks to their open design
          • Modular design for manual and motor-operated
          • adjustments
          • Fast conversion possible
          • Assembly without any special tool
          • Great product compatibility
             

          Low Cost Automation - test, invest, profit

          From splash water to pick & place: now even more potential applications

           

            drylin® XXL linear robot for palletising applications

            XXL linear robot
            • Maintenance-free dry operation
            • Resistance to dust and dirt
            • Corrosion-free
            • Modular system
            • Plug & Play solution with the igus® Robot Control (iRC)
            • Individual workspace
            • Up to 60% more cost-effective than conventional linear robots
            • Low assembly costs due to simple installation

             

              drylin® delta robot as 2-axis kinematics

              Delta robot with 2 axes
              • For simple, fast and automated assembly tasks
              • Maintenance-free dry operation
              • Resistance to dust and dirt
              • Pre-assembled system
              • Precise positioning due to motors with encoders
              • Pick rate of 100/min due to low-weight components
                made of plastic and aluminium

               

                robolink® DP for use with splash water

                Splash water RL-DP
                • Splash-proof thanks to robot joints that have been
                • tribologically optimised for Protection Class IP 44
                • Joining links made of stainless steel
                • Motors with Protection Class IP 65 encoders
                • Payload up to 20N
                • Cycle times > 7s
                • Reach up to 790 mm

                 

                  drylin® SCARA robot: for fast pick & place tasks

                  SCARA
                  • Available starting in the summer of 2021
                  • Flexible use thanks to modular design
                  • Suitable for splash water applications
                  • For process speeds starting at three seconds
                  • Efficient operation thanks to stepper motor technology
                  • Can be controlled with igus® Robot Control, a control system for all robots
                  • Minimum service life: ten million cycles, tested in the igus® test laboratory

                   

                    igus® Robot Control system: plug-and-play control system for all igus® kinematic elements

                    iRC
                    What is new in igus Robot Control?
                    • now movements are up to 90% faster thanks to more power and improved reaction times
                    • PLC interface like Modbus TCP/IP; CRI interface
                    • travel profile optimised with the "smooth" function
                    • ROS packages are available
                    • Safety Integrity Level (SIL) 3
                    • pre-configured projects for all igus single axes, SCARAs and AGVs
                    • up to 50% time savings on programming thanks to the manual guidance function on linear robots and delta robots

                     

                      Test before investing:
                      the Customer Testing Area tests your automation ideas

                      Customer Testing Area
                      • Find the right robot for your application
                      • With accessories such as gripping or vision
                      • Test directly in the robot cells
                      • Quickly determine feasibility without building it yourself
                      • More than 1,000 customer tests
                      • 400m² Customer Testing Area
                      • Available in April 2021

                      Low Cost Automation integration

                      MiR, EPSON, Universal Robots

                       

                        robolink® DP with MiR driverless transport systems

                        AGV with MiR
                        • Using AGVs with robolink® DP autonomously
                        • Plug-and-play integration for AGV-robolink® DP combination
                        • Autonomous employee support
                        • Expected amortisation in 12 months

                         

                          drylin® 7th axis for all robots

                          7th axis for all robots
                          • Suitable adapter kits for igus® robots, Universal Robots, Epson, Omron, Franka Emika, Doosan, Yuanda Robotics and many more.
                          • For the flexible use of robots in the workspace
                          • Ready-to-install linear axis 7 in
                            robotics
                          • Toothed belt axis ZLW-20 from the standard
                            linear construction kit
                          • Fast control via digital I/Os

                           

                            More flexibility for UR robots:
                            external robolink® D rotary axis

                            External rotary axis for UR
                            • Extremely compact for integration into robotics as an external rotary axis
                            • Ready to install, including motor and D1 dryve control system
                            • Mechanical service life: min. 1,000,000 cycles
                            • Cost-effective due to use of polymer
                            • Compatibility with robotic systems from other robot manufacturers, e.g. Universal Robots

                            RBTX: Marketplace for Low Cost Robotics

                             

                              RBTXpert, remote integration for Low Cost Automation with fixed price

                              RBTXpert
                              • Hardware costs 3-25K euros
                              • with an integration input of max 100hrs​
                              • Stand-alone solutions
                              • ROI < 12 months
                              • Tailored consulting for your application
                              • No risk thanks to free consulting and feasibility check

                               

                                drylin® linear robot configurator

                                Linear robots made to measure
                                • Quick selection of the appropriate linear robot system
                                • Configure ready-to-connect units directly in the online tool
                                • Selection of the different control techniques
                                • Test before invest through AR display 
                                • Direct price overview
                                • Delivered ready to install from a single source
                                • Save design time with immediately available 3D CAD models and dimension drawings
                                • Live programming online to test the cycle time
                                • Suitability check included. All selected positions (linear robot, control system, etc.) fit together

                                 

                                  AGV robot as a complete system

                                  RBTX AGV
                                  • Plug-and-play integration for AGV-robolink® DP combination
                                  • Autonomous employee support
                                  • Save time and money with ready-to-use integration for software and hardware
                                  • Expected amortisation in 12 months
                                  • Use of Low Cost Automation components

                                   

                                    Lift-and-swivel suction unit for delta robots

                                    RBTX swivel unit
                                    • Swivel unit delivers an extra degree of freedom
                                    • Includes suction pads with Z-lift
                                    • Save time and money thanks to simple lift-and-swivel unit integration into the igus Robot Control system
                                    • Deposit the workpiece in the proper orientation at the target location
                                    • Millions of cycles have already been performed in our in-house energy chain production
                                    • Lightweight components

                                     

                                      2 years RBTX - igus marketplace for low-cost robotics

                                      Two years RBTX
                                      • RBTX brings users and suppliers of robotic systems and components together quickly and easily. Users can put together a low-cost robotics solution that matches their requirements and budget. Suppliers of robotics components are able to present their products to a larger public in a new marketplace.
                                      • 6 manufacturers
                                      • 19 partners
                                      • Available in 4 countries
                                      • Numerous new robotics services

                                      Low Cost Automation - Fields of Application

                                      LCA Applications More than 8,000 individual solutions per year!
                                      Select your industry or application and learn more about our customers' success stories.
                                      Go to app library

                                      Download current catalogue

                                      News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
                                       

                                      To the Low Cost Automation shop

                                      shopping icon Discover a variety of products and solutions for your problems in our online shop.
                                       
                                      Go to the other products


                                      Consulting

                                      I look forward to answering your questions

                                      Photo
                                      Shi Xiong Neo

                                      Low Cost Automation Applications Engineer

                                      Write e-mail

                                      Shipping and consultation

                                      In person:

                                      Monday to Friday from 8:30 am - 5:30 pm.

                                      Online:

                                      24h


                                      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

                                      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH